Grippers
Destaco’s RDH Series of two jaw parallel grippers are designed as compact, robust grippers that offer excellent repeatability.

RDH-4M-L

Visit Product Series:
CAD
Product Details Unit View:
Repeatability (±in) 0.001
Stroke (in) 0.79
Cylinder Bore (in) 1.92
Weight (lb) 4.3
Max Vacuum (in. Hg) 8
Grip Force with Spring Assist (lb) 408
Maximum Finger Length (in) 7
Grip Force (lbf) 318
Imperial or Metric Product Metric
Maximum Finger Length (mm) 178
Cylinder Bore (mm) 48.8
accuracy_mm_metric 0.06
Grip Force (N) 1414
Grip Force with Spring Assist (N) 1814
Weight (kg) 1.95
Repeatability (±mm) 0.03
Stroke (mm) 20
Max Vacuum (mm Hg) 20
DistributorGroup Robohand Gripping Solutions
Product Type 2 Jaw Parallel
283-HTS_TARIFF_CODE 84798997
Number of Jaws 2
Pressure Range Without Springs 30-100 psi
Jaw Operation Synchronous
PRODUCT_WEIGHT_KG 1.4300
PRODUCT_WEIGHT_LBS 4.3
Clean Room with Scavange 100
Temp Range Viton -30° to 150°C (-20° to 300°F)
Download the Service Manual https://www.destaco.com/assets/pdfs/maintenance/RDH_Maintenance.pdf
Spring Assist Optional
Product Series RDH
Actuation (Open/Closed) (Sec) 0.08
Product Function Gripping
Temp Range Standard -35° to 80°C (-30° to 180°F)
Special Feature Heavy Duty
Pressure Range With Springs 50-100 psi
Product Accessories
VLVF-005
Regulador caudal
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
SLKT-419V
SEAL KIT, RDH-4M, VITON
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
OHSP-017
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
OHSP-011
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
CABL-013
Sensor cable
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
CABL-010
QUICK DISCONNECT 2 METER CABLE LENGTH
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
SLKT-364
SET JOINT ALIMENTATION ARRI RTH RTS DTH DTS-3M
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
OISN-011-C
M8 Inductive Sensor NPN with M8 Connector
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
SLKT-364V
REAR INLET KIT, RTH & RTE,SIZE 3
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
OISP-011-C
Sensor PNP inductivo M8 - Replaces OISP-011
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
OHSN-011
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
OISP-011
SENSOR,INDUCTIV,8MMX1,PNP,QUICKDISC
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
SLKT-419
KIT JOINT NITRILE RDH-4M STD
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
OHSN-017
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
OISN-011
SENSOR,INDUCTIVE,8MMX1,NPN,QUICK DIS.
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
Back to Top