Products
Solutions
Resources
Company
Contact
EN
FR
DE
Dashboard
Profile Settings
Quick Orders
Quick Help
Logout
Log in
Products
Solutions
Resources
Company
Contact
Dashboard
Profile Settings
Quick Orders
Quick Help
Logout
Log in
EN
FR
DE
End Effectors
DESTACO - Workholding Equipment & Automation Tooling Solutions
RM4-45-R17
RM4-45-R17
Visit Product Series:
CAD
Request CAD
Download
Product Datasheet (PDF)
Product Details
Unit View:
Imperial
Metric
Width (in)
19.29
Weight (lb)
29.9
Tube Diameter (in)
1.77
Length (in)
22.05
Maximum Static Product Load (lb)
1000.0
Width (mm)
490.0
Tube Diameter (mm)
45
Maximum Static Product Load (kg)
453.6
Weight (kg)
13.6
Length (mm)
560.0
Robot Interface Thru Holes (qty/size) (mm)
(8) 11
Robot Interface Dowel Holes (qty/size) (mm)
(4) 10
Material
Aluminum
Tube Size
45B
Product Function
Robotic Tooling
DistributorGroup
End Effectors
Product Type
Mid Mount
Product Series
RM4
Robot Interface Bolt Pattern
R17: 160mm Bolt Circle
Back to Top