End Effectors
RM4 - 60mm Heavy Duty Mid Mount Assembly with Robot Interface Pattern

RM4-60-R04

Visit Product Series:
CAD

Product Details Unit View:
Tube Diameter (in) 2.36
Weight (lb) 34.2
Length (in) 22.08
Maximum Static Product Load (lb) 1000.0
Width (in) 20.0
Tube Diameter (mm) 60
Robot Interface Dowel Holes (qty/size) (mm) (4) 10
Weight (kg) 15.5
Robot Interface Thru Holes (qty/size) (mm) (8) 11
Maximum Static Product Load (kg) 453.6
Width (mm) 508.0
Length (mm) 560.8
Product Function Robotic Tooling
Robot Interface Bolt Pattern R04: 160mm Bolt Circle
Tube Size 60B
Product Series RM4
Product Type Mid Mount
DistributorGroup End Effectors
Material Aluminum
Back to Top