End Effectors
RM4 - 60mm Heavy Duty Mid Mount Assembly with Robot Interface Pattern

RM4-60-R06

Visit Product Series:
CAD

Product Details Unit View:
Weight (lb) 34.2
Width (in) 20
Length (in) 22.08
Tube Diameter (in) 2.36
Maximum Static Product Load (lb) 1000
Robot Interface Dowel Holes (qty/size) (mm) (2) 10 on 125mm BC
Tube Diameter (mm) 60
Width (mm) 508
Length (mm) 560.8
Maximum Static Product Load (kg) 453.6
Robot Interface Thru Holes (qty/size) (mm) (8) 12.5 on 160mm BC
Weight (kg) 15.5
Material Aluminum
Tube Size 60B
Product Function Robotic Tooling
Product Type Mid Mount
Robot Interface Bolt Pattern R06: 160mm Bolt Circle
DistributorGroup End Effectors
Product Series RM4
Back to Top