End Effectors
RM4 - 60mm Heavy Duty Mid Mount Assembly with Robot Interface Pattern

RM4-60-R10

Visit Product Series:
CAD

Product Details Unit View:
Width (in) 20
Length (in) 22.08
Tube Diameter (in) 2.36
Maximum Static Product Load (lb) 1000
Weight (lb) 34.2
Robot Interface Thru Holes (qty/size) (mm) (6) 12.5
Width (mm) 508
Maximum Static Product Load (kg) 453.6
Robot Interface Dowel Holes (qty/size) (mm) (2) 12
Length (mm) 560.8
Tube Diameter (mm) 60
Weight (kg) 15.5
Product Series RM4
Product Type Mid Mount
DistributorGroup End Effectors
Product Function Robotic Tooling
Robot Interface Bolt Pattern R10: 200mm Bolt Circle
Material Aluminum
Tube Size 60B
Back to Top