End Effectors
RM4 - 60mm Heavy Duty Mid Mount Assembly with Robot Interface Pattern

RM4-60-R13

Visit Product Series:
CAD
Product Details Unit View:
Weight (lb) 34.2
Tube Diameter (in) 2.36
Length (in) 22.08
Maximum Static Product Load (lb) 1000
Width (in) 20
Weight (kg) 15.5
Robot Interface Dowel Holes (qty/size) (mm) (2) 10 on 125mm BC, (2) 10 on 160mm BC
Length (mm) 560.8
Tube Diameter (mm) 60
Width (mm) 508
Robot Interface Thru Holes (qty/size) (mm) (6) 11 on 160mm BC, (6) 11 on 125 BC
Maximum Static Product Load (kg) 453.6
Material Aluminum
DistributorGroup End Effectors
Tube Size 60B
Product Series RM4
Robot Interface Bolt Pattern R13: 125/160 bolt Circle, 110 mm Pilot, 5.5mm deep
Product Type Mid Mount
Product Function Robotic Tooling
Back to Top