Grippers
Destaco’s RP-15P Series of double wedge, parallel grippers are designed for rugged use and high gripforces in compact spaces.

RP-11M

Visit Product Series:
CAD
Product Details Unit View:
Weight (lb) 0.26
Maximum Finger Length (in) 2.52
Stroke (in) 0.25
Grip Force (lbf) 40
Cylinder Bore (in) 1
Pressure Range (psi) 40-100 psi
Repeatability (±in) 0.001
Weight (kg) 0.11
Stroke (mm) 6.4
Repeatability (±mm) 0.03
Cylinder Bore (mm) 25.4
Maximum Finger Length (mm) 64
Imperial or Metric Product Metric
accuracy_mm_metric 0.05
Grip Force (N) 178
Special Feature High Impact Force
Product Type 2 Jaw Parallel
283-HTS_TARIFF_CODE 84799080
Product Function Gripping
Product Series RP
Jaw Operation Synchronous
DistributorGroup Robohand Gripping Solutions
Temp Range Viton -30° to 150°C (-20° to 300°F)
Actuation (Open/Closed) (Sec) 0.13
Number of Jaws 2
Download the Service Manual https://www.destaco.com/assets/pdfs/maintenance/RP_Maintenance.pdf
Spring Assist Optional
Temp Range Standard -35° to 80°C (-30° to 180°F)
Back to Top