Grippers
Destaco’s RP-15P Series of double wedge, parallel grippers are designed for rugged use and high gripforces in compact spaces.

RP-12

Visit Product Series:
CAD
Product Details Unit View:
Stroke (in) 0.38
Weight (lb) 0.56
Maximum Finger Length (in) 3.5
Repeatability (±in) 0.001
accuracy_in_english 0.002
Pressure Range (psi) 40-100 psi
Grip Force (lbf) 40
Cylinder Bore (in) 1
Maximum Finger Length (mm) 89
Cylinder Bore (mm) 25.4
Grip Force (N) 178
Stroke (mm) 9.5
Imperial or Metric Product Imperial
Weight (kg) 0.25
Repeatability (±mm) 0.03
283-HTS_TARIFF_CODE 84799080
Number of Jaws 2
PRODUCT_WEIGHT_KG 0.2500
Spring Assist Optional
Download the Service Manual https://www.destaco.com/assets/pdfs/maintenance/RP_Maintenance.pdf
Special Feature High Impact Force
Product Function Gripping
DistributorGroup Robohand Gripping Solutions
Actuation (Open/Closed) (Sec) 0.13
PRODUCT_WEIGHT_LBS 0.5512
Product Series RP
Temp Range Standard -35° to 80°C (-30° to 180°F)
Jaw Operation Synchronous
Temp Range Viton -30° to 150°C (-20° to 300°F)
Product Type 2 Jaw Parallel
Product Accessories
OISP-019
SENSOR,INDUCTIVE 3mmDIA,12mmLG,PNP,QD
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
SLKT-040V
SEAL KIT,RP-12,VITON
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
OSMK-003
Soporte sensor RP-11M/12/15+RP-50PM
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
OFSV-004
Válvula antirretorno
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
OISN-019
SENSOR,INDUCTIVE,3MMDIA,12MMLG,NPN,QD
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
SLKT-040
SEAL KIT,RP-12
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
CABL-013
Sensor cable
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
OFSV-001
Válvula antirretorno
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
CABL-010
QUICK DISCONNECT 2 METER CABLE LENGTH
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
Back to Top