Email_Header_2550x130px_Banner_Automate
Grippers
Destaco’s RP-15P Series of double wedge, parallel grippers are designed for rugged use and high gripforces in compact spaces.

RP-12M

Visit Product Series:
CAD
Product Details Unit View:
Repeatability (±in) 0.001
Grip Force (lbf) 40
Stroke (in) 0.38
Pressure Range (psi) 40-100 psi
Cylinder Bore (in) 1
Maximum Finger Length (in) 3.5
Weight (lb) 0.56
Grip Force (N) 178
Maximum Finger Length (mm) 89
Repeatability (±mm) 0.03
Stroke (mm) 9.5
Weight (kg) 0.25
Imperial or Metric Product Metric
accuracy_mm_metric 0.05
Cylinder Bore (mm) 25.4
PRODUCT_WEIGHT_LBS 0.5512
Product Type 2 Jaw Parallel
Jaw Operation Synchronous
Product Function Gripping
PRODUCT_WEIGHT_KG 0.2500
Temp Range Standard -35° to 80°C (-30° to 180°F)
DistributorGroup Robohand Gripping Solutions
Download the Service Manual https://www.destaco.com/assets/pdfs/maintenance/RP_Maintenance.pdf
Number of Jaws 2
Actuation (Open/Closed) (Sec) 0.13
Spring Assist Optional
283-HTS_TARIFF_CODE 84799080
Special Feature High Impact Force
Temp Range Viton -30° to 150°C (-20° to 300°F)
Product Series RP
Back to Top