Grippers
Destaco’s RP-15P Series of double wedge, parallel grippers are designed for rugged use and high gripforces in compact spaces.

RP-15M

Visit Product Series:
CAD
Product Details Unit View:
Maximum Finger Length (in) 3.5
Stroke (in) 0.5
Pressure Range (psi) 40-100 psi
Weight (lb) 1.25
Grip Force (lbf) 70
Cylinder Bore (in) 1.25
Repeatability (±in) 0.001
Stroke (mm) 12.7
Imperial or Metric Product Metric
Cylinder Bore (mm) 31.8
Weight (kg) 0.57
Repeatability (±mm) 0.03
Maximum Finger Length (mm) 89
Grip Force (N) 310
accuracy_mm_metric 0.05
DistributorGroup Robohand Gripping Solutions
Product Series RP
Jaw Operation Synchronous
Product Function Gripping
Temp Range Viton -30° to 150°C (-20° to 300°F)
Number of Jaws 2
Temp Range Standard -35° to 80°C (-30° to 180°F)
PRODUCT_WEIGHT_LBS 1.2566
283-HTS_TARIFF_CODE 84799080
Actuation (Open/Closed) (Sec) 0.2
PRODUCT_WEIGHT_KG 0.5700
Spring Assist Optional
Special Feature High Impact Force
Product Type 2 Jaw Parallel
Download the Service Manual https://www.destaco.com/assets/pdfs/maintenance/RP_Maintenance.pdf
Back to Top