Grippers
Destaco’s RP-15P Series of double wedge, parallel grippers are designed for rugged use and high gripforces in compact spaces.

RP-18M

Visit Product Series:
CAD
Product Details Unit View:
Pressure Range (psi) 40-100 psi
Stroke (in) 1.25
Weight (lb) 7.7
Cylinder Bore (in) 2.5
Grip Force (lbf) 400
Repeatability (±in) 0.001
Maximum Finger Length (in) 8
Weight (kg) 3.5
Imperial or Metric Product Metric
accuracy_mm_metric 0.08
Grip Force (N) 1779
Maximum Finger Length (mm) 203
Stroke (mm) 31.8
Cylinder Bore (mm) 63.5
Repeatability (±mm) 0.03
Product Series RP
Actuation (Open/Closed) (Sec) 0.22
Temp Range Standard -35° to 80°C (-30° to 180°F)
283-HTS_TARIFF_CODE 84799080
Special Feature High Impact Force
Temp Range Viton -30° to 150°C (-20° to 300°F)
Spring Assist Optional
Product Type 2 Jaw Parallel
DistributorGroup Robohand Gripping Solutions
Download the Service Manual https://www.destaco.com/assets/pdfs/maintenance/RP_Maintenance.pdf
Product Function Gripping
Jaw Operation Synchronous
Number of Jaws 2
Back to Top