Email_Header_2550x130px_Banner_Automate
Grippers
Destaco’s RPC-331 Series of 3 jaw, parallel grippers are designed for self-centering with a very high grip force.

RPC-331

Visit Product Series:
CAD
Product Details Unit View:
Stroke per Jaw (in) 0.31
Pressure Range (psi) 20-100
Repeatability (±in) 0.001
Maximum Finger Length (in) 3
Weight (lb) 3
accuracy_in_english 0.002
Stroke (in) 0.62
Grip Force (lbf) 750
Cylinder Bore (in) 2.75
Weight (kg) 1.4
Repeatability (±mm) 0.03
Imperial or Metric Product Imperial
Maximum Finger Length (mm) 76
Grip Force (N) 3336
Stroke (mm) 15.7
Cylinder Bore (mm) 70
Stroke per Jaw (mm) 7.85
Number of Jaws 3
Product Function Gripping
Product Series RPC
Download the Service Manual https://www.destaco.com/assets/pdfs/maintenance/RPC_Maintenance.pdf
Special Feature Precision
DistributorGroup Robohand Gripping Solutions
Temp Range Viton -30° to 150°C (-20° to 300°F)
Temp Range Standard -35° to 80°C (-30° to 180°F)
Product Type 3 Jaw Parallel
Actuation (Open/Closed) (Sec) 0.23
Product Accessories
SLKT-113
SEAL KIT,RPC-331
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
OHSP-017
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
OHSP-011
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
OHSN-011
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
SLKT-113V
SEAL KIT,RPC-331,VITON
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
CABL-013
Sensor cable
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
OFSV-001
Válvula antirretorno
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
CABL-010
QUICK DISCONNECT 2 METER CABLE LENGTH
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
OHSN-017
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
Back to Top