End Effectors
SENSOR-SAP - SENSOR MOUNT

SAP-OPS-25M-300-RH-A

Visit Product Series:
CAD

Product Details Unit View:
Weight (lb) 1.14
Tube Diameter (in) 0.98
Diameter (in) 0.98
Length (in) 11.81
Diameter (mm) 25
Weight (kg) 0.52
Tube Diameter (mm) 25
Length (mm) 300
Product Type Tube Sensor Mount
PublishedDate 1683651347000
Product Series SENSOR-SAP
Material Steel
Product Function Robotic Tooling
Tube Size 25 mm
DistributorGroup End Effectors
Back to Top