Products
Solutions
Resources
Company
Contact
EN
FR
DE
Dashboard
Profile Settings
Quick Orders
Quick Help
Logout
Log in
Products
Solutions
Resources
Company
Contact
Dashboard
Profile Settings
Quick Orders
Quick Help
Logout
Log in
EN
FR
DE
End Effectors
DESTACO - Workholding Equipment & Automation Tooling Solutions
TBC-45-00
TBC-45-00
Visit Product Series:
CAD
Request CAD
Download
Product Datasheet (PDF)
Product Details
Unit View:
Imperial
Metric
Weight (lb)
1.7
Tube Diameter (in)
1.77
Maximum Static Clamp Load (ft lb)
350
Weight (kg)
0.79
max_static_clamp_load_metric
475
Tube Diameter (mm)
45
Maximum Static Clamp Load (Nm)
475
Product Function
Robotic Tooling
DistributorGroup
End Effectors
Tube Size
45B
Material
Aluminum
Product Type
Mount, Mid Flange
Product Series
TBC
Back to Top