Products
Solutions
Resources
Company
Contact
EN
FR
DE
Dashboard
Profile Settings
Quick Orders
Quick Help
Logout
Log in
Products
Solutions
Resources
Company
Contact
Dashboard
Profile Settings
Quick Orders
Quick Help
Logout
Log in
EN
FR
DE
End Effectors
DESTACO - Workholding Equipment & Automation Tooling Solutions
TBS-32B-25M-200-A
TBS-32B-25M-200-A
Visit Product Series:
CAD
Download CAD
View 3D Model
Report a CAD Issue
Download
Product Datasheet (PDF)
Product Details
Unit View:
Imperial
Metric
Length (in)
7.87
Weight (lb)
0.75
Tube Diameter (in)
0.98
Length (mm)
200.0
Weight (kg)
0.339
Tube Diameter (mm)
25
Tube Size
25 mm
DistributorGroup
End Effectors
Product Type
Ball Extension
PublishedDate
1683651332000
Apple Core Size
32B
Material
Steel
Product Function
Robotic Tooling
Product Series
TBS
Back to Top