End Effectors
TPA-ST - LIGHTWEIGHT STEEL TRANSFER PRESS ADAPTERS

TPA-90-25-300-GD

Visit Product Series:
CAD

Product Details Unit View:
Length (in) 11.81
Weight (lb) 1.79
Tube Diameter (in) 0.98
Weight (kg) 0.81
Tube Diameter (mm) 25
Length (mm) 300.0
DistributorGroup End Effectors
Tube Size 25 mm
Product Type Transfer Press Adapter
PublishedDate 1683651327000
cad_part_name TPA-90-25-300-GD
Material Steel
Product Function Robotic Tooling
Product Series TPA-ST
Back to Top