End Effectors
Destaco’s VC-B Series of micro, round bellows vacuum cups are used for general purpose applications on moderately flat, dry surfaces.

VC-B15S-10M

Visit Product Series:
CAD
Product Details Unit View:
Diameter (in) 0.63
Weight (oz) 0.12
Cup Size 0.59 in
Cup Size 15 mm
Diameter (mm) 16
Weight (g) 3.7
Holding Capacity - Vertical Lift (lbf) 1.25
Product Function Robotic Tooling
DistributorGroup End Effectors
Product Series VC-B
Product Type Micro Bellows
Mount M5 Male
Holding Capacity - Vertical Lift (kg) 0.57
Shape Round
Material Silicone
Durometer A50 (Orange)
Back to Top