End Effectors
Destaco’s VC-B Series of micro, round bellows vacuum cups are used for general purpose applications on moderately flat, dry surfaces.

VC-B20S-10M

Visit Product Series:
CAD
Product Details Unit View:
Cup Size 0.79 in
Weight (oz) 0.2
Diameter (in) 0.88
Weight (g) 6.2
Cup Size 20 mm
Diameter (mm) 22.4
Durometer A50 (Orange)
Mount M5 Male
Holding Capacity - Vertical Lift (lbf) 2.25
Product Series VC-B
Material Silicone
Shape Round
Product Type Micro Bellows
Product Function Robotic Tooling
Holding Capacity - Vertical Lift (kg) 1.02
DistributorGroup End Effectors
Back to Top