End Effectors
View detailed product information and CAD drawings for DESTACO's VC-B30N-18F : VC-B - Micro Series Round Bellows Vacuum Cups | DESTACO

VC-B30N-18F

Visit Product Series:
CAD
Product Details Unit View:
Cup Size 1.18 in
Diameter (in) 1.34
Weight (oz) 0.37
Max Payload (lb) 4.88
Weight (lb) 0.37
Max. Payload (kg) 2.21
Weight (g) 11.5
Diameter (mm) 34.0
Weight (kg) 11.5
Cup Size 30 mm
Material Nitrile
Product Function Robotic Tooling
Used With Model/Series Microtooling I|H Structure
Product Series VC-B
Holding Capacity - Vertical Lift (lbf) 4.88
Product Type Micro Bellows
DistributorGroup End Effectors
Shape Round
Durometer A50 (Black)
Mount 1/8 G Female
Holding Capacity - Vertical Lift (kg) 2.21
PublishedDate 1704205772000
cad_url_button /assets/cad-drawings/product/spr10-step-files/VC-B30N-18F.STEP
Back to Top