End Effectors
Destaco’s VC-B Series of micro, round bellows vacuum cups are used for general purpose applications on moderately flat, dry surfaces.

VC-B30N-18M

Visit Product Series:
CAD
Product Details Unit View:
Weight (oz) 0.37
Cup Size 1.18 in
Weight (lb) 0.4
Max Payload (lb) 4.88
Diameter (in) 1.34
Weight (g) 11.5
Cup Size 30 mm
Weight (kg) 11.42
Diameter (mm) 34.0
Max. Payload (kg) 2.21
Shape Round
Holding Capacity - Vertical Lift (kg) 2.21
Product Function Robotic Tooling
Durometer A50 (Black)
Product Series ARV Vacuum Grippers
DistributorGroup End Effectors
Used With Model/Series CPI-VSA-ARVS-5-U18
Mount 1/8 G Male
Holding Capacity - Vertical Lift (lbf) 4.88
PublishedDate 1680011535000
Material Nitrile
Product Type Micro Bellows
cad_url_button /assets/cad-drawings/product/spr10-step-files/VC-B30N-18M.STEP
Back to Top