End Effectors
Destaco’s VC-B Series of micro, round bellows vacuum cups are used for general purpose applications on moderately flat, dry surfaces.

VC-B30S-18F

Visit Product Series:
CAD
Product Details Unit View:
Diameter (in) 1.34
Weight (oz) 0.37
Cup Size 1.18 in
Diameter (mm) 34
Cup Size 30 mm
Weight (g) 11.5
Product Type Micro Bellows
Material Silicone
DistributorGroup End Effectors
Product Series VC-B
Mount 1/8 G Female
Holding Capacity - Vertical Lift (kg) 2.21
Durometer A50 (Orange)
Shape Round
Product Function Robotic Tooling
Holding Capacity - Vertical Lift (lbf) 4.88
Back to Top