End Effectors
Destaco’s VC-B Series of micro, round bellows vacuum cups are used for general purpose applications on moderately flat, dry surfaces.

VC-B30S-18M

Visit Product Series:
CAD
Product Details Unit View:
Diameter (in) 1.34
Cup Size 1.18 in
Weight (oz) 0.37
Diameter (mm) 34
Weight (g) 11.5
Cup Size 30 mm
Product Series VC-B
Holding Capacity - Vertical Lift (kg) 2.21
Durometer A50 (Orange)
Product Type Micro Bellows
Mount 1/8 G Male
Product Function Robotic Tooling
Material Silicone
Holding Capacity - Vertical Lift (lbf) 4.88
DistributorGroup End Effectors
Shape Round
Back to Top