End Effectors
Destaco’s VC-B Series of micro, round bellows vacuum cups are used for general purpose applications on moderately flat, dry surfaces.

VC-B50N-18F

Visit Product Series:
CAD
Product Details Unit View:
Cup Size 1.97 in
Weight (oz) 0.98
Max Payload (lb) 14.6
Weight (lb) 0.98
Diameter (in) 2.08
Max. Payload (kg) 6.63
Diameter (mm) 52.8
Cup Size 50 mm
Weight (kg) 30.5
Weight (g) 30.5
PublishedDate 1704205772000
cad_url_button /assets/cad-drawings/product/spr10-step-files/VC-B50N-18F.STEP
Holding Capacity - Vertical Lift (kg) 6.63
Mount 1/8 G Female
Used With Model/Series Microtooling H Structure
Product Series VC-B
Material Nitrile
DistributorGroup End Effectors
Durometer A50 (Black)
Holding Capacity - Vertical Lift (lbf) 14.6
Product Function Robotic Tooling
Shape Round
Product Type Micro Bellows
Back to Top