End Effectors
Destaco’s VC-BM Series of micro, round multi-bellows vacuum cups are used on dry, angled, curved, and bumpy surfaces.

VC-BM20N-18M

Visit Product Series:
CAD
Product Details Unit View:
Weight (oz) 0.17
Weight (lb) 0.19
Max Payload (lb) 1.5
Cup Size 0.79 in
Diameter (in) 0.79
Weight (kg) 5.3
Cup Size 20 mm
Diameter (mm) 20.1
Max. Payload (kg) 0.68
Weight (g) 5.3
Shape Round
Material Nitrile
PublishedDate 1680011535000
cad_url_button /assets/cad-drawings/product/spr10-step-files/VC-BM20N-18M.STEP
Holding Capacity - Vertical Lift (kg) 0.68
Holding Capacity - Vertical Lift (lbf) 1.5
Product Series ARV Vacuum Grippers
Product Type Micro Multi-Bellows
Used With Model/Series CPI-VSA-ARVS-5-U18
Durometer A50 (Black)
Mount 1/8 G Male
Product Function Robotic Tooling
DistributorGroup End Effectors
Back to Top