End Effectors
Destaco’s VC-F Series of micro, round flatfoot vacuum cups are used on moderately flat to medium contour, dry surfaces.

VC-F15S-10M

Visit Product Series:
CAD
Download
Product Details Unit View:
Diameter (in) 0.65
Weight (oz) 0.11
Cup Size 0.59 in
Cup Size 15 mm
Weight (g) 3.4
Diameter (mm) 16.5
Holding Capacity - Vertical Lift (kg) 0.85
Product Type Micro Flat
Mount M5 Male
DistributorGroup End Effectors
Material Silicone
Shape Round
Holding Capacity - Vertical Lift (lbf) 1.88
Durometer A50 (Orange)
Product Function Robotic Tooling
Product Series VC-F
Back to Top