End Effectors
Destaco’s VC-F Series of micro, round flatfoot vacuum cups are used on moderately flat to medium contour, dry surfaces.

VC-F20N-18F

Visit Product Series:
CAD
Download
Product Details Unit View:
Diameter (in) 0.87
Weight (oz) 0.25
Cup Size 0.79 in
Diameter (mm) 22.1
Weight (g) 7.8
Cup Size 20 mm
Material Nitrile
Product Series VC-F
Product Function Robotic Tooling
Durometer A50 (Black)
Mount 1/8 G Female
Holding Capacity - Vertical Lift (kg) 1.47
Holding Capacity - Vertical Lift (lbf) 3.25
Product Type Micro Flat
Shape Round
DistributorGroup End Effectors
Back to Top