End Effectors
Destaco’s VC-F Series of micro, round flatfoot vacuum cups are used on moderately flat to medium contour, dry surfaces.

VC-F20N-18M

Visit Product Series:
CAD
Product Details Unit View:
Weight (lb) 0.27
Weight (oz) 0.25
Diameter (in) 0.87
Cup Size 0.79 in
Max Payload (lb) 3.25
Diameter (mm) 22.1
Max. Payload (kg) 1.47
Weight (kg) 7.8
Cup Size 20 mm
Weight (g) 7.8
Durometer A50 (Black)
Holding Capacity - Vertical Lift (lbf) 3.25
cad_url_button /assets/cad-drawings/product/spr10-step-files/VC-F20N-18M.STEP
Product Type Micro Flat
Material Nitrile
Product Series ARV Vacuum Grippers
Holding Capacity - Vertical Lift (kg) 1.47
PublishedDate 1680011538000
Product Function Robotic Tooling
Shape Round
Mount 1/8 G Male
Used With Model/Series CPI-VSA-ARVS-5-U18
DistributorGroup End Effectors
Back to Top