End Effectors
Destaco’s VC-F Series of micro, round flatfoot vacuum cups are used on moderately flat to medium contour, dry surfaces.

VC-F30N-18F

Visit Product Series:
CAD
Download
Product Details Unit View:
Diameter (in) 1.26
Cup Size 1.18 in
Weight (oz) 0.2
Weight (g) 6.2
Cup Size 30 mm
Diameter (mm) 32
Product Type Micro Flat
Material Nitrile
DistributorGroup End Effectors
Shape Round
Mount 1/8 G Female
Product Series VC-F
Holding Capacity - Vertical Lift (kg) 2.55
Durometer A50 (Black)
Product Function Robotic Tooling
Holding Capacity - Vertical Lift (lbf) 5.63
Back to Top