End Effectors
Destaco’s VC-F Series of micro, round flatfoot vacuum cups are used on moderately flat to medium contour, dry surfaces.

VC-F40V-18M

Visit Product Series:
CAD
Download
Product Details Unit View:
Diameter (in) 1.66
Weight (oz) 0.38
Cup Size 1.57 in
Weight (g) 11.8
Diameter (mm) 42.2
Cup Size 40 mm
DistributorGroup End Effectors
Holding Capacity - Vertical Lift (kg) 4.08
Durometer A50 (Gray)
Product Function Robotic Tooling
Material Viton
Holding Capacity - Vertical Lift (lbf) 9
Product Series VC-F
Mount 1/8 G Male
Product Type Micro Flat
Shape Round
Back to Top