output_radial_capactiry_lb_english
3767
output_overturning_moment_capacity_inlb_english
12959
maximum_torque_inlb_english
7090
output_thrust_axial_capacity_lb_english
1433
Maximum Inertia Load at 30 indexes per minute (lb-in² x 1000)
184.482
Output Thrust/Axial Capacity (lb)
1433
center_distance_in_english
5.5
Maximum Torque (in-lb)
7090
Output Shaft Diameter (in)
1.5
Center Distance (in)
5.5
Maximum Inertia Load at 60 indexes per minute (lb-in² x 1000)
23.018
b10_torque_capacity_inlb_english
6151
output_shaft_dia_in_english
1.5
Internal Inertia (lb-in²)
48
Internal Inertia (lb-in²)
48
B10 Torque Capacity (in-lb)
6151
Output Overturning Moment Capacity (in-lb)
12959
Output Radial Capacity (lb)
3767
b10_torque_capacity_nm_metric
695
B10 Torque Capacity (Nm)
695
Output Thrust/Axial Capacity (N)
6377
output_thrust_axial_capacity_n_metric
6377
output_shaft_dia_mm_metric
38.1
Output Radial Capacity (N)
16763
Internal Inertia (kgm²)
0.014
Maximum Torque (Nm)
801
Internal Inertia (kgm²)
0.014
Imperial or Metric Product
Imperial
Maximum Inertia Load at 30 indexes per minute (kgm² x 1000 )
0.054
Maximum Inertia Load at 60 indexes per minute (kgm² x 1000 )
0.00674
output_overturning_moment_capacity_nm_metric
1464
Output Overturning Moment Capacity (Nm)
1464
Output Shaft Diameter (mm)
38.1
Maximum Torque (Nm)
801
output_radial_capactiry_n_metric
16763
center_distance_mm_metric
139.7
Center Distance (mm)
139.7