maximum_torque_inlb_english
9287
Maximum Inertia Load at 30 indexes per minute (lb-in² x 1000)
89.238
Output Radial Capacity (lb)
5667
output_radial_capactiry_lb_english
5667
center_thru_hole_diameter_in_english
2.5
Internal Inertia (lb-in²)
256
Center Distance (in)
6.25
B10 Torque Capacity (in-lb)
7955
Maximum Inertia Load at 60 indexes per minute (lb-in² x 1000)
10.931
Center Thru Hole Diameter (in)
2.5
Maximum Torque (in-lb)
9287
center_distance_in_english
6.25
Output Thrust/Axial Capacity (lb)
3528
height_t0_mounting_surface_in_english
12.38
output_thrust_axial_capacity_lb_english
3528
Output Overturning Moment Capacity (in-lb)
16292
mounting_surface_diameter_in_english
5.75
output_overturning_moment_capacity_inlb_english
16292
Height To Mounting Surface (in)
12.38
Internal Inertia (lb-in²)
256
b10_torque_capacity_inlb_english
7955
Mounting Surface Diameter (in)
5.75
Center Thru Hole Diameter (mm)
63.5
Height To Mounting Surface (mm)
314.5
Output Radial Capacity (N)
25218
Maximum Inertia Load at 60 indexes per minute (kgm² x 1000 )
0.0032
Imperial or Metric Product
Imperial
Maximum Torque (Nm)
1049
Internal Inertia (kgm²)
0.0749
Maximum Inertia Load at 30 indexes per minute (kgm² x 1000 )
0.026
Output Thrust/Axial Capacity (N)
15700
Internal Inertia (kgm²)
0.0749
center_thru_hole_diameter_mm_metric
63.5
output_radial_capactiry_n_metric
25218
Center Distance (mm)
158.8
center_distance_mm_metric
158.75
output_thrust_axial_capacity_n_metric
15700
mounting_surface_diameter_mm_metric
146.05
output_overturning_moment_capacity_nm_metric
1841
height_t0_mounting_surface_mm_metric
314.452
Output Overturning Moment Capacity (Nm)
1841
Maximum Torque (Nm)
1049
Mounting Surface Diameter (mm)
146.1
b10_torque_capacity_nm_metric
899
B10 Torque Capacity (Nm)
899