maximum_torque_inlb_english
8799
Internal Inertia (lb-in²)
249
Center Distance (in)
6.25
Height To Mounting Surface (in)
12.38
output_radial_capactiry_lb_english
5667
Output Radial Capacity (lb)
5667
Internal Inertia (lb-in²)
249
output_overturning_moment_capacity_inlb_english
16292
output_thrust_axial_capacity_lb_english
3528
b10_torque_capacity_inlb_english
7477
Maximum Inertia Load at 60 indexes per minute (lb-in² x 1000)
5.982
Output Thrust/Axial Capacity (lb)
3528
center_distance_in_english
6.25
B10 Torque Capacity (in-lb)
7477
Maximum Torque (in-lb)
8799
Center Thru Hole Diameter (in)
2.5
height_t0_mounting_surface_in_english
12.38
Maximum Inertia Load at 30 indexes per minute (lb-in² x 1000)
49.598
Output Overturning Moment Capacity (in-lb)
16292
center_thru_hole_diameter_in_english
2.5
Mounting Surface Diameter (in)
5.75
mounting_surface_diameter_in_english
5.75
Maximum Torque (Nm)
994
Maximum Inertia Load at 60 indexes per minute (kgm² x 1000 )
0.0018
Maximum Torque (Nm)
994
mounting_surface_diameter_mm_metric
146.05
Output Overturning Moment Capacity (Nm)
1841
height_t0_mounting_surface_mm_metric
314.452
Mounting Surface Diameter (mm)
146.1
Maximum Inertia Load at 30 indexes per minute (kgm² x 1000 )
0.015
Output Thrust/Axial Capacity (N)
15700
center_thru_hole_diameter_mm_metric
63.5
Center Distance (mm)
158.8
output_radial_capactiry_n_metric
25218
b10_torque_capacity_nm_metric
845
Internal Inertia (kgm²)
0.0729
Imperial or Metric Product
Imperial
center_distance_mm_metric
158.75
Center Thru Hole Diameter (mm)
63.5
B10 Torque Capacity (Nm)
845
Internal Inertia (kgm²)
0.0729
Height To Mounting Surface (mm)
314.5
output_overturning_moment_capacity_nm_metric
1841
output_thrust_axial_capacity_n_metric
15700
Output Radial Capacity (N)
25218