Output Overturning Moment Capacity (in-lb)
18451
Internal Inertia (lb-in²)
137
Output Thrust/Axial Capacity (lb)
3529
Maximum Torque (in-lb)
10264
B10 Torque Capacity (in-lb)
8769
output_radial_capactiry_lb_english
3828
maximum_torque_inlb_english
10264
output_overturning_moment_capacity_inlb_english
18451
Output Radial Capacity (lb)
3828
output_thrust_axial_capacity_lb_english
3529
b10_torque_capacity_inlb_english
8769
Center Distance (in)
6.25
output_shaft_dia_in_english
2.25
center_distance_in_english
6.25
Maximum Inertia Load at 60 indexes per minute (lb-in² x 1000)
5.344
Output Shaft Diameter (in)
2.25
Maximum Inertia Load at 30 indexes per minute (lb-in² x 1000)
43.708
Internal Inertia (lb-in²)
137
Output Radial Capacity (N)
17035
Internal Inertia (kgm²)
0.0401
Output Overturning Moment Capacity (Nm)
2085
output_overturning_moment_capacity_nm_metric
2085
Output Thrust/Axial Capacity (N)
15704
Imperial or Metric Product
Imperial
Maximum Torque (Nm)
1160
output_thrust_axial_capacity_n_metric
15704
Output Shaft Diameter (mm)
57.15
Internal Inertia (kgm²)
0.0401
center_distance_mm_metric
158.75
output_radial_capactiry_n_metric
17035
Maximum Torque (Nm)
1160
b10_torque_capacity_nm_metric
991
Center Distance (mm)
158.8
Maximum Inertia Load at 30 indexes per minute (kgm² x 1000 )
0.013
B10 Torque Capacity (Nm)
991
Maximum Inertia Load at 60 indexes per minute (kgm² x 1000 )
0.0016
output_shaft_dia_mm_metric
57.15