Email_Header_2550x130px_Banner_Automate
End Effectors
EDxx Double-Bolt Ø40mm/1.50" for Ø40mm/1.50"

CPI-ED25-40-40-100

Visit Product Series:
CAD

Product Details Unit View:
Tube Combinations (in) 1.57 / 1.57
Tube Diameter (in) 1.57|1.57
Length (in) 4.52
Weight (lb) 0.76
Length (mm) 114.7
Weight (kg) 0.34
Tube Combinations (mm) 40 / 40
Tube Diameter (mm) 40|40
Product Function Robotic Tooling
Tube Size 40 mm / 40 mm
Finish Blue
Product Series ED
Material Aluminum
Product Type Swivel Arm
DistributorGroup End Effectors
Back to Top