Email_Header_2550x130px_Banner_Automate
End Effectors
EDxx Double-Bolt Ø40mm/1.50" for Ø40mm/1.50"

CPI-ED25-40-40-250

Visit Product Series:
CAD

Product Details Unit View:
Tube Combinations (in) 1.57 / 1.57
Weight (lb) 1.17
Length (in) 10.17
Tube Diameter (in) 1.57|1.57
Tube Diameter (mm) 40|40
Weight (kg) 0.53
Length (mm) 258.3
Tube Combinations (mm) 40 / 40
DistributorGroup End Effectors
Finish Blue
Product Type Swivel Arm
Product Series ED
Material Aluminum
Tube Size 40 mm / 40 mm
Product Function Robotic Tooling
Back to Top