Products
Solutions
Resources
Company
Contact
EN
FR
DE
Dashboard
Profile Settings
Quick Orders
Quick Help
Logout
Log in
Products
Solutions
Resources
Company
Contact
Dashboard
Profile Settings
Quick Orders
Quick Help
Logout
Log in
EN
FR
DE
End Effectors
DESTACO - Workholding Equipment & Automation Tooling Solutions
CPI-SECM-2020M
CPI-SECM-2020M
Visit Product Series:
CAD
Download CAD
View 3D Model
Report a CAD Issue
Download
Product Datasheet (PDF)
Product Details
Unit View:
Imperial
Metric
Weight (lb)
0.12
Tube Diameter (in)
0.79
Maximum Static Clamp Load (ft lb)
8.0
Tube Combinations (in)
0.79 / 0.79
Tube Diameter (mm)
20
Tube Combinations (mm)
20 / 20
Weight (kg)
0.06
Maximum Static Clamp Load (Nm)
10.8
max_static_clamp_load_metric
10.8
Tube Size
20 mm / 20 mm
Product Function
Robotic Tooling
Product Series
SECM
PublishedDate
1675440107000
DistributorGroup
End Effectors
Product Type
Wrist Clamp
Material
Aluminum
Back to Top