Maximum Static Clamp Load (ft lb)
10.0
Weight (lb)
0.17
Tube Diameter (in)
0.98
Tube Combinations (in)
0.98 / 0.98
Maximum Static Clamp Load (Nm)
13.6
Tube Diameter (mm)
25
Tube Combinations (mm)
25 / 25
max_static_clamp_load_metric
13.6
Weight (kg)
0.08
PublishedDate
1675439259000