Products
Solutions
Resources
Company
Contact
EN
FR
DE
Dashboard
Profile Settings
Quick Orders
Quick Help
Logout
Log in
Products
Solutions
Resources
Company
Contact
Dashboard
Profile Settings
Quick Orders
Quick Help
Logout
Log in
EN
FR
DE
End Effectors
DESTACO - Workholding Equipment & Automation Tooling Solutions
CPI-WRWM-90-60-00
CPI-WRWM-90-60-00
Visit Product Series:
CAD
Request CAD
Download
Product Details
Unit View:
Imperial
Metric
Length (in)
19.26
Weight (lb)
10.56
Tube Diameter (in)
2.36
Length (mm)
489.2
Weight (kg)
4.8
Tube Diameter (mm)
60
Product Function
Robotic Tooling
PublishedDate
1674225647000
Product Type
Wrist Rotate Unit
Tube Size
60 mm
Rotation
90
DistributorGroup
End Effectors
Product Series
WRWM
Back to Top