Email_Header_2550x130px_Banner_Automate
End Effectors
Destaco’s MFF Series of round, flatfoot vacuum cups are designed for high temperature, hot form stamping applications.

CPI-50MFF-B-HT

Visit Product Series:
CAD

Download
Product Details Unit View:
Weight (oz) 1.35
Holding Capacity - Horizontal Wet (lbf) 17.1
Holding Capacity - Horizontal Dry (lbf) 18
Diameter (in) 2.2
Cup Size 1.97 in
Holding Capacity - Horizontal Wet (kg) 7.7
Diameter (mm) 56
Weight (g) 38.2
Holding Capacity - Horizontal Dry (kg) 86.6
Cup Size 50 mm
283-HTS_TARIFF_CODE 40169991
Product Function Robotic Tooling
Shape Round
Holding Capacity - Vertical Lift (lbf) 22.5
Holding Capacity - Vertical Lift (kg) 10.2
Product Type Hot Forming Flat
DistributorGroup End Effectors
Material HT2
Chemical Resistance Oil, water, grease, hydraulic fluid, alcohol
Mount 3/8 G
Durometer HT (Black)
Product Series MFF-Round
Back to Top