Email_Header_2550x130px_Banner_Automate
End Effectors
Destaco’s FF-PF Series of oval flatfoot vacuum cups are made of nitrile and available in a range of durometer ratings.

CPI-75-150PF-B-45

Visit Product Series:
CAD
Download
Product Details Unit View:
Weight (oz) 7.1
Width (in) 3
Holding Capacity - Horizontal Wet (lbf) 9
Cup Size 2.95 x 5.90 in
Holding Capacity - Horizontal Dry (lbf) 55
Length (in) 6
Width (mm) 76.2
Weight (g) 201
Cup Size 75 x 150 mm
Length (mm) 152.9
Holding Capacity - Horizontal Dry (kg) 24.9
Holding Capacity - Horizontal Wet (kg) 4.1
Product Function Robotic Tooling
Material Nitrile
Product Type Flatfoot
DistributorGroup End Effectors
Durometer 45 (Red)
Holding Capacity - Vertical Lift (kg) 32.7
Holding Capacity - Vertical Lift (lbf) 72
Chemical Resistance Oil, water, grease, hydraulic fluid, alcohol
Mount 3/8 G
Shape Oval
Product Series FF/PF Oval
Back to Top