
Visit Product Series:
Round Tooling-Flange MountsUnit View
Dimensions / Applications
- Weight (lb)1.11
- Product ApplicationHANDLING
Technical Details
- Maximum Static Clamp Load (ft lb)350
- Supplied?No
- Tube Size1.50 in
Product Information
- BrandDESTACO
- MaterialAluminum
- Product TypeClamp Block - Flange Mount
- Spindle Included?No
