Email_Header_2550x130px_Banner_Automate
End Effectors
BM1 - Single Extrusion 60mm with Robot Interface Bolt Pattern

BM1-60-SE-R02

Visit Product Series:
CAD
Product Details Unit View:
Weight (lb) 11.5
Width (in) 7.0
Tube Diameter (in) 2.36
Length (in) 16.0
Maximum Static Product Load (ft lb) 500.0
Robot Interface Dowel Holes (qty/size) (mm) (2) 10
Length (mm) 406.4
Tube Diameter (mm) 60
Robot Interface Thru Holes (qty/size) (mm) (10) 11
Width (mm) 177.8
Weight (kg) 5.2
Maximum Static Product Load (Nm) 675.0
max_static_product_load_metric 675.0
Material Aluminum
Tube Size 60B
283-HTS_TARIFF_CODE 76109090
DistributorGroup End Effectors
Robot Interface Bolt Pattern R02: 125mm Bolt Circle
Product Function Robotic Tooling
Product Type Mid Mount
Product Series BM1
Back to Top