Products
Solutions
Resources
Company
Contact
EN
FR
DE
Dashboard
Profile Settings
Quick Orders
Quick Help
Logout
Log in
Products
Solutions
Resources
Company
Contact
Dashboard
Profile Settings
Quick Orders
Quick Help
Logout
Log in
EN
FR
DE
End Effectors
DESTACO - Workholding Equipment & Automation Tooling Solutions
BM3-90-R05
BM3-90-R05
Visit Product Series:
CAD
Download CAD
View 3D Model
Report a CAD Issue
Download
Product Datasheet (PDF)
Product Details
Unit View:
Imperial
Metric
Maximum Static Product Load (lb)
1300
Width (in)
29.06
Tube Diameter (in)
3.54
Weight (lb)
53.1
Length (in)
29.53
Weight (kg)
24.1
Length (mm)
750
Width (mm)
738
Robot Interface Thru Holes (qty/size) (mm)
(12) 13
Maximum Static Product Load (kg)
589.7
Tube Diameter (mm)
90
Product Type
Mid Mount
Robot Interface Bolt Pattern
R05: 125mm Bolt Circle, Includes Insulation
DistributorGroup
End Effectors
Product Function
Robotic Tooling
Material
Aluminum
Product Series
BM3
Tube Size
90B
Back to Top