Products
Solutions
Resources
Company
Contact
EN
FR
DE
Dashboard
Profile Settings
Quick Orders
Quick Help
Logout
Log in
Products
Solutions
Resources
Company
Contact
Dashboard
Profile Settings
Quick Orders
Quick Help
Logout
Log in
EN
FR
DE
End Effectors
DESTACO - Workholding Equipment & Automation Tooling Solutions
BM3-90-R09
BM3-90-R09
Visit Product Series:
CAD
Download CAD
View 3D Model
Report a CAD Issue
Download
Product Datasheet (PDF)
Product Details
Unit View:
Imperial
Metric
Weight (lb)
53.1
Length (in)
29.53
Tube Diameter (in)
3.54
Maximum Static Product Load (lb)
1300.0
Width (in)
29.06
Robot Interface Thru Holes (qty/size) (mm)
(6) 20
Width (mm)
738.0
Robot Interface Dowel Holes (qty/size) (mm)
(2) 15
Length (mm)
750.0
Weight (kg)
24.1
Maximum Static Product Load (kg)
589.7
Tube Diameter (mm)
90
Tube Size
90B
Product Function
Robotic Tooling
Robot Interface Bolt Pattern
R09: 200mm Bolt Circle, Includes Insulation
Product Type
Mid Mount
DistributorGroup
End Effectors
Material
Aluminum
Product Series
BM3
Back to Top