Products
Solutions
Resources
Company
Contact
EN
FR
DE
Dashboard
Profile Settings
Quick Orders
Quick Help
Logout
Log in
Products
Solutions
Resources
Company
Contact
Dashboard
Profile Settings
Quick Orders
Quick Help
Logout
Log in
EN
FR
DE
End Effectors
DESTACO - Workholding Equipment & Automation Tooling Solutions
BM3-90-R14
BM3-90-R14
Visit Product Series:
CAD
Request CAD
Download
Product Datasheet (PDF)
Product Details
Unit View:
Imperial
Metric
Tube Diameter (in)
3.54
Length (in)
29.53
Width (in)
29.06
Weight (lb)
53.1
Maximum Static Product Load (lb)
1300.0
Maximum Static Product Load (kg)
589.7
Robot Interface Thru Holes (qty/size) (mm)
(6) 13
Weight (kg)
24.1
Tube Diameter (mm)
90
Robot Interface Dowel Holes (qty/size) (mm)
(2) 12
Width (mm)
738.0
Length (mm)
750.0
Material
Aluminum
Product Series
BM3
Robot Interface Bolt Pattern
R14: 200mm Bolt Circle, 125mm Pilot, 11 mm Deep
Product Type
Mid Mount
Product Function
Robotic Tooling
DistributorGroup
End Effectors
Tube Size
90B
Back to Top