Products
Solutions
Resources
Company
Contact
EN
FR
DE
Dashboard
Profile Settings
Quick Orders
Quick Help
Logout
Log in
Products
Solutions
Resources
Company
Contact
Dashboard
Profile Settings
Quick Orders
Quick Help
Logout
Log in
EN
FR
DE
End Effectors
DESTACO - Workholding Equipment & Automation Tooling Solutions
BM3-EPM-BLK
BM3-EPM-BLK
Visit Product Series:
CAD
Request CAD
Download
Product Datasheet (PDF)
Product Details
Unit View:
Imperial
Metric
Weight (lb)
3.39
Tube Diameter (in)
3.54
Weight (kg)
1.54
Tube Diameter (mm)
90
Product Function
Robotic Tooling
Material
Aluminum
Product Series
EPM
DistributorGroup
End Effectors
Tube Size
90B
Product Type
Accessory Mount
Back to Top