Email_Header_2550x130px_Banner_Automate
End Effectors
HTW - 4" Square Pedestal Hold Table Weldment

CPI-HTW-250-4

Visit Product Series:
CAD
Product Details Unit View:
Tube Diameter (in) 1.77|2.36
Weight (lb) 52.97
Height (in) 9.84
Length (in) 8
Width (in) 8
Length (mm) 203.2
Tube Diameter (mm) 45|60
Height (mm) 250
Width (mm) 203.2
Weight (kg) 24.02
Product Series HTW
Tube Size 45B or 60B
Product Type Hold Table
Product Function Robotic Tooling
Material Steel
DistributorGroup End Effectors
Mounting Pattern 4xM10 x 1.50 thru on 79.4 mm square
Back to Top