Destaco Logo

Robohand Gripping Solutions

Parallel Grippers

PARALLEL GRIPPERS – RPB SERIES

PARALLEL GRIPPERS – RPB SERIES

DESTACO’s RPB Series is a 2-jaw, heavy-duty parallel gripper family that features high accuracy, sealed design, low friction, a grip force of 2669N, a rack and pinion for high repeatability, and purge ports for smooth operation in harsh environments. These roller bearing, long stroke grippers are ideal for foundry applications that use gantry systems for heavy part handling.

Features

  • Spring Assist option to maintain grip force upon loss of air pressure
  • Originator of the double-wedge design for long-life, robust grippers
  • The DirectConnect™ feature allows for a complete multi-axis pick & place solution without the need for transition plates.
  • Low break-away precision grippers for picking up fragile precision parts with high repeatability
  • Available in a wide range of sizes and configurations

Markets

Applications

Product
Product Type
Accessories
Heavy-Duty 2-Jaw Pneumatic Parallel GripperOSMK-079OISP-017OISN-017CABL-014OFSV-006PLFT-024
Heavy-Duty 2-Jaw Pneumatic Parallel GripperOSMK-079OISP-017OISN-017CABL-014OFSV-006PLFT-024
Heavy-Duty 2-Jaw Pneumatic Parallel GripperOSMK-078OISP-017OISN-017CABL-014OFSV-006PLFT-024
Heavy-Duty 2-Jaw Pneumatic Parallel GripperOSMK-079OISP-017OISN-017CABL-014OFSV-006PLFT-024
Heavy-Duty 2-Jaw Pneumatic Parallel GripperOSMK-079OISP-017OISN-017CABL-014OFSV-006PLFT-024
Heavy-Duty 2-Jaw Pneumatic Parallel GripperOSMK-079OISP-017OISN-017CABL-014OFSV-006PLFT-024
Heavy-Duty 2-Jaw Pneumatic Parallel GripperOSMK-079OISP-017OISN-017CABL-014OFSV-006PLFT-024
Heavy-Duty 2-Jaw Pneumatic Parallel GripperOSMK-079OISP-017OISN-017CABL-014OFSV-006PLFT-024
Heavy-Duty 2-Jaw Pneumatic Parallel GripperOSMK-078OISP-017OISN-017CABL-014OFSV-006PLFT-024
Heavy-Duty 2-Jaw Pneumatic Parallel GripperOSMK-079OISP-017OISN-017CABL-014OFSV-006PLFT-024
Heavy-Duty 2-Jaw Pneumatic Parallel GripperOSMK-078OISP-017OISN-017CABL-014OFSV-006PLFT-024
Heavy-Duty 2-Jaw Pneumatic Parallel GripperOSMK-079OISP-017OISN-017CABL-014OFSV-006PLFT-024