Pneumatic Power Clamps

Destaco's lateral arms for 82M-3, TCC, and 52H-3E power clamps.

B8JG-1131-1

Visit Product Series:
CAD

Product Details Unit View:
Arm Offset 25
Clamp Arm Length (in) 7.28
Arm Offset 25
Clamp Arm Length (mm) 185
Arm Offset (mm) 25
Arm Offset (mm) 25
DistributorGroup Workholding (Manual, Power and Hydraulic Clamps)
Thru Hole (mm) 11
Product Series NAAMS Power Clamp Arms
Product Function Clamping
Used With Model/Series 82M-3|52H-3E |TCC-2E
Product Type Clamp Arm
Accessory Type Clamp Arm
Back to Top