Email_Header_2550x130px_Banner_Automate

Pneumatic Power Clamps

Destaco's lateral arms for 82M-3, TCC, and 52H-3E power clamps.

B8JG-1136-1

Visit Product Series:
CAD

Product Details Unit View:
Clamp Arm Length (in) 13.19
Arm Offset 25
Arm Offset 25
Arm Offset (mm) 25
Arm Offset (mm) 25
Clamp Arm Length (mm) 335
DistributorGroup Workholding (Manual, Power and Hydraulic Clamps)
Thru Hole (mm) 11
Product Function Clamping
Used With Model/Series 82M-3|52H-3E |TCC-2E
Product Type Clamp Arm
Accessory Type Clamp Arm
Product Series NAAMS Power Clamp Arms
Back to Top